Shop our best Laser Level and measuring tool products

Including rotary laser and multi-line laser levelling products

NURON SF4-22 CORDLESS DRILL DRIVER

PM 30-MG multi-line laser level

  • Compact ergonomic design
  • High accuracy
  • Durable battery life
  • Laser class 2
Add to cart Buy with batteries and charger

PM 40-MG multi-line laser

  • Metal Blade Axicon technology
  • Out-of-level and low-battery alerts
  • Accuracy: ±2 mm at 10 m
  • Precise and fast 360° aligning
Add to cart Buy with batteries and charger

PR 2-HS A12 outdoor rotating laser level

  • PulsePower technology
  • Extremely easy to use
  • Four shock-absorbing handles
  • Accuracy: ±0.5 mm at 10 m
Add to cart Buy with batteries and charger

PR 3-HVSG indoor rotating laser level

  • Head-mounted bumpers
  • IR remote control
  • Easy slope setting up to +/-5°
  • 4 times better visibility
Add to cart Buy with batteries and charger

Laser level products that help you get it right

As a construction professional in any trade, you’ll most likely need to use some form of levelling or measuring tools during the early stages and throughout a project. Getting the relevant points and measurements correct helps contribute to a successful job, and also lays the groundwork for the rest of the project.

So if you’re looking for accuracy as well as efficiency, with features such as one touch operation, durable battery life and tools that can stand-up to harsh conditions on the jobsite, you can trust our best laser level products to help you get the job done right. In addition, with a range of products that cover both indoor and outdoor use, some of our selected measuring tools are also compatible with laser receiver add-ons to offer a greater operating range when outdoors.

Our range of measuring tool products, which are sometimes referred to as a green laser level, are available in different forms such as a multi-line laser level, rotary laser level, and plumb and cross line laser. All these options can help you plan for the job, and make sure it’s precise.

Measuring tools for a range of applications

As these tools can be used by most trades in the business, they can often be relied upon across a number of tasks in both commercial and domestic jobs.

As a plumber, where advance planning is required, these could be for the alignment of pipe runs or waste. For those in the joinery or plastering trade when you need precision, laser levels are often helpful to plan and set out studwork for plasterboard or when installing a suspended ceiling. Or if it’s the alignment of sockets and spotlights electricians can trust a laser level to ensure uniformity when it matters most. And while measurements for internal works are key, our tools also make sure that ground, concrete works and landscaping professionals can trust our robust laser level products in the outdoors as well.

Share