Our Best Press Fit Tool Products

Shop Pipe Press Tools for installing metal or plastic pipes

NURON SF4-22 CORDLESS DRILL DRIVER

NPR 19-22 Pipe press tool

  • Compact, light and fast
  • Compatibility with leading pipe system suppliers
  • Pressing copper and steel pipes up to 35 mm*
  • Pressing of plastic pipes up to 40 mm*
Add to cart Buy with batteries and charger
NURON SJD 6-22

NPR 32-22 Pipe press tool

  • 350° head rotation, contoured grip and balanced weight
  • Pressure sensor to prevent jaw retraction
  • Pressing copper and steel pipes up to 54 mm*
  • Pressing plastic pipes up to 110 mm*
Add to cart Buy with batteries and charger
NURON SJD 6-22

NPR 32XL-22 Pipe press tool

  • Pressing power and diameter range suitable for virtually any pipe fitting
  • Pressing range up to 108 mm for steel pipes*
  • Pressing range up to 108 mm for copper pipes*
  • Pressing range up to 110 mm for plastic pipes*
Add to cart Buy with batteries and charger

Why buy Nuron

  • Power around 80 tools with a single battery
  • More work-per-charge
  • Built-in battery diagnostics
  • New and improved safety features
  • Last charged location**

Ideal for plumbing press tool tasks

If you’re a trade professional who uses a press fit tool across your jobs, you’ll know that having a reliable product can help to deliver a high-quality finish and standard of work. While also known as a plumbing press tool or pipe press tool, a press fit tool can make the installation of metal and plastic pipes more efficient, without compromising the quality of the job.

Our product offering in this range offers compact, versatile and heavy-duty options, with a press force up to 32kN, to ensure that we have a tool to cover all your needs. This includes pressing capacity up to 108mm on metal pipes and 110mm pressing capacity for plastic pipes. If that wasn’t enough, added benefits such as 350° head rotation, contoured grip, balanced weight and pressure sensors to establish improved connection reliability on selected products make them easier to handle and reliable when operating.

Why Nuron for cordless press fit tool options?

With Nuron, you can perform corded and petrol-powered applications on a single cordless platform. From breaking and cutting to drilling and fastening, Hilti cordless tools, including our cordless hydraulic pipe press tools, are designed for maximum performance and improved user comfort. Tools on the Nuron battery platform offer press fit tools without compromise thanks to longer-lasting batteries, time-saving accessories like interchangeable jaw options, and a range of services to keep you productive, today and tomorrow.

And for further peace of mind, you can also take advantage of yearly certification and free tool inspection services from Hilti to keep you better protected from leakages across your projects.

View more cordless tools or our range of compatible batteries and chargers.

*These values are system dependent. In order to ensure correct and safe pressing, consult the original instruction manual from the system supplier. **Fleet subscription and charger module required

Share