Our Best Battery Cut Off Saws

For heavy-duty cutting without the headache of cords or petrol

NURON SF4-22 CORDLESS DRILL DRIVER

Nuron DSH 600-22 Battery Cut-Off Saw

  • Lower running costs – no fuel to buy or mix
  • Gets the same work done as a 60cc petrol cut-off saw
  • Fume-free, quieter, lower-vibration cutting, and a fast-acting blade brake
  • Long trigger time
Add to cart Buy with batteries and charger
NURON SJD 6-22

Nuron DSH 700-22 Battery Cut-Off Saw

  • Rear handle for floor-focused tasks
  • Gets the same work done as gas cut-off saws in this class
  • Fume-free, quieter, lower-vibration cutting and a fast-acting blade brake
  • Lower running costs – no fuel to buy or mix
Add to cart Buy with batteries and charger

Why buy Nuron

  • Power around 80 tools with a single battery
  • More work-per-charge
  • Built-in battery diagnostics
  • New and improved safety features
  • Last charged location*

Battery cut off saw tools for a safer jobsite

In the past if you were using a battery cut off saw, sometimes known as a cordless cut off saw, you would have a number of factors to consider during their use. These would include petrol fumes, especially when used indoors, navigating power cables and exposure to dust.

Hilti’s battery cut off saws are designed for heavy duty tasks across a range of materials including concrete, steel, metal and masonry on both our regular and rear handle models. But one of the biggest advantages they have in the trade, is that they are battery powered tools – so you can overcome the complication of petrol fumes and cables when you’re on site.

And for added protection, our battery cut off saw products offer virtually dust-free cutting, or lower dust cutting, when used with a compatible water supply or add-on vacuum accessories respectively. This is in addition to added safety features such as lower-vibration and fast blade brake.

Why Nuron for battery cut off saws?

With Nuron, you can perform corded and petrol-powered applications on a single cordless platform. From breaking and cutting to drilling and fastening, Hilti tools, including our cordless battery cut off saw tools, are designed for maximum performance and improved user comfort. Tools on the Nuron battery platform offer cut-off saws without compromise thanks to longer-lasting batteries, time-saving accessories and a range of services to keep you productive, today and tomorrow.

And as a Hilti customer, you can also take advantage of our repair service to keep your products working effectively – which also adds further confidence to your customers and your reputation. This helps to minimise downtime and ensures productivity across all your projects on even the most challenging of tasks or jobsite.

Need a different type of saw? We also offer circular saws and reciprocating saws. Alternatively, you can view more cordless tools or our range of compatible batteries and chargers.

*Fleet subscription and charger module required

Share