- Home
- Trades
- Shop Our Latest Tools for trades
- Joinery Tools For Joiners | Carpentry Tools
Our Best Joinery Tools
View our essential carpentry tools and tools for joiners, including power tools from the Nuron range
SMT 6-22 Multi Tool
- Ergonomic grip
- OPM range: 10,000-20,000
- Starlock MAX compatible
- LED light
SJD 6-22 cordless jigsaw
- D-grip top handle
- Better manoeuvrability – low weight
- Easier, more accurate cuts
- Rapid blade brake
SR 4-22 one-handed reciprocating saw
- Low weight, one-handed design
- Cutting in the hardest-to-reach spots
- Durable and low maintenance
- Rapid, smooth cutting
SR 6-22 reciprocating saw
- Powerful cordless reciprocating saw
- Slice through metal or nail-embedded wood
- Up to 26% lower vibration
- For heavy-duty demolition
SC 6WL-22 cordless circular saw
- 60 mm cutting depth
- Faster cutting speed
- Longer battery reach
- Designed for more efficient, accurate cutting
SC 30WR-22 cordless circular saw
- Tripled cutting speed
- Doubled run time per charge
- Virtually dust-free cutting*
- Max. cutting depth: 70 mm
GX 90-WF framing nailer
- High-capacity magazine and Li-ion battery
- Fastener intake: 84 nails
- High-grip nose, easy depth adjustment
- Works at low temperatures
SID 4-22 cordless impact driver
- Brushless motor
- LED lights around the chuck
- Extra-compact size – at just 134 mm
- Maximum torque: 186 Nm
SF4-22 cordless drill driver
- Compact – at just 178 mm from front to back
- Full metal chuck and brushless motor
- Advanced safety features
- Tool body weight 1.28kg
AG 6D-22 cordless angle grinder (125 mm)
- Disc diameter: 125 mm
- Very slim but powerful
- Ultimate power-to-weight ratio
- New 3D Active Torque Control
VC 2D-22 Cordless vacuum
- Compact and capable
- Container capacity: 3.5L
- Stretchable vacuum hose
- Easy to transport
Why buy Nuron
- Power around 80 tools with a single battery
- More work-per-charge
- Built-in battery diagnostics
- New and improved safety features
- Last charged location*
Choose the right carpentry power tools for the trade
As a joiner or carpenter, you’ll know that your skills will cover a variety of tasks across any project, so a reliable tool kit can make all the difference between a good job and a great job. More importantly, this is something that can maintain your reputation as a trusted carpentry professional. Having the right tools can ensure that your completed projects are robust, considered and finished to a high standard. This could include general woodworking, performing fine cuts, intricate multitool blade work and more.
While there are a number of options available, you can browse some of our best joinery tools and equipment on this page for everyday jobs in the joinery trade. As a leading brand of power tools, we have a host of different options available to cover a range of tasks, so you can be confident that our tools will not only help you get the job done, but get it done well.
Our best joinery power tools on the Nuron platform
With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow. So, if it’s sawing, drilling or grinding across a range of materials, you can trust carpentry tools from the Nuron range. And as most of these tools run on the same battery platform, switching between kit for different tasks couldn’t be easier – with the added bonus of a fully cordless approach on all your current and future jobsites.
In addition to safety features on our tools such as Active Torque Control and Active Vibration Reduction, our add-on vacuum accessories to reduce dust and portable lamps also mean you can work in a safer environment. So even when you're managing everyday tasks like cutting through wood, using hand tools or measuring up, we can make sure you’re fully prepared for the job at hand.
*Fleet subscription and charger module required