- Home
- Trades
- Shop Our Latest Tools for trades
- Building Tools For Construction General Contractors
Shop Building Tools For Construction
Explore products used by General Contractors, including power tools from the Nuron range
TE 6-22 cordless rotary hammer
- SDS plus connection
- Comprehensive safety features
- Hammer drilling range: 4-28mm
- Chipping function
SID 6-22 cordless impact driver
- Uncompromising speed
- Extra-compact size
- LED light ring around the chuck
- Longer battery run time
SIW 6-22 ½ cordless impact wrench
- Advanced cordless performance
- Exceptional ergonomics
- Durable build – brushless motor
- 650 Nm torque
AG 6D-22 cordless angle grinder (125 mm)
- Disc diameter: 125 mm
- Very slim but powerful
- Ultimate power-to-weight ratio
- New 3D Active Torque Control
TE 30-22 cordless rotary hammer
- SDS plus connection
- Exceptional drilling speed
- Hammer drilling range: 4-28mm
- More run time per charge
SMT 6-22 Multi Tool
- Ergonomic grip
- OPM range: 10,000-20,000
- Starlock MAX compatible
- LED light
PR 30-HVS A12 outdoor rotating laser level
- Accuracy: ±0.5 mm at 10 m
- Auto-alignment
- Digital slope entry
- Inclination alignment
Nuron TE 2000-22 cordless jackhammer
- Unbeatable maneuverability
- Unprecedented work-per-charge
- Low tool vibration
- Tool body weight 17.4kg
SC 30WR-22 cordless circular saw
- Tripled cutting speed
- Doubled run time per charge
- Virtually dust-free cutting*
- Max. cutting depth: 70 mm
VC 4MX-22 T8 Cordless vacuum
- M-Class vacuum
- Built for flexibility
- Bluetooth® remote control
- Wet and dry vacuum
Why buy Nuron
- Power around 80 tools with a single battery
- More work-per-charge
- Built-in battery diagnostics
- New and improved safety features
- Last charged location*
Choose the right building tools for the trade
As a general contractor in construction, you’re responsible for a number of key areas to get a project out of the ground and completed prior to the final finishes. So you’ll already know that reliable construction tools can make all the difference between a good job and a great job. If that wasn’t enough, being able to consistently roll out projects to a high standard is also something that can maintain your reputation as a trusted contractor. Having the right building tools can ensure that your completed projects are of good quality and completed to a high standard. This could include anything from interior finishing, electrics, concrete works, woodworking and more.
While there are a number of options available, you can browse some of our best building tools on this page for various jobs during the lifetime of a project. As a leading brand of power tools, we have a host of different options available to cover a range of tasks, so you can be confident that our tools will not only help you get the job done, but get it done well for all builders and general contractors.
Our best building tools on the Nuron platform
With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow. So, if it’s sawing, drilling, breaking or grinding across a range of materials, you can trust building tools from the Nuron range. And as most of these tools run on the same battery platform, switching between kit for different tasks couldn’t be easier, saving you and your workforce time across the job. In addition, you also get the added bonus of a fully cordless approach on all your current and future jobsites.
With safety features on our tools such as Active Torque Control and Active Vibration Reduction, our add- on vacuum accessories to reduce dust and portable lamps also mean you can work in a safer environment. So even when you're managing everyday tasks from your plastering, bricklaying or other crews, we can make sure you’re fully prepared for the job at hand.
*Fleet subscription and charger module required