Work lights and cordless LED site lights

Shop our best rechargeable work lights, available on the Nuron battery platform

NURON SF4-22 CORDLESS DRILL DRIVER

SL 10-22 cordless tower light

  • Higher efficiency 6500 lm light
  • More stable footing
  • 360° illumination
  • Easier setup
Add to cart Buy with batteries and charger

SL 2-22 cordless LED work light

  • Multiple attachment options
  • Suitable for use in confined spaces
  • Brightness: 500 lm
  • Inspection of surface finishes
Add to cart Buy with batteries and charger

SL 6-22 cordless LED construction light

  • One charge per workday
  • Clearer visibility
  • Low battery warning
  • Works virtually anywhere
Add to cart Buy with batteries and charger

Why buy Nuron

  • Power around 80 tools with a single battery
  • More work-per-charge
  • Built-in battery diagnostics
  • New and improved safety features
  • Last charged location**

Site lights for every job

We have a range of LED work lights that can help you work safer when you need to see on the jobsite. Whether you need light for a large area, a device that’s lightweight, or something that can do both, our battery work lights have got you covered. In addition, while all our LED lights are cordless, the SL 10-22 can also be connected to a mains power outlet to give you the ultimate convenience of having a battery or mains powered tower light. 

How long do rechargeable work lights last?

If you’re working in areas without a power source and need a light to run off a single charge, the work lights on our Nuron platform can provide up to a day’s illumination. The low battery warning across our construction lights also offers peace of mind – so you’ll have enough time to change your existing batteries on our best rechargeable work lights. With our Nuron platform you’ll benefit from cordless LED work lights without compromise thanks to longer-lasting batteries and a range of services to keep you more productive, today and tomorrow.  

Want to see more products? You can view our cordless tools or range of compatible batteries and chargers for our work lights.

Share