OUR BEST CORDLESS IMPACT WRENCH AND DRIVERS

Tools designed for light- to heavy-duty driving and bolting

Impact Drivers

SID 4-22 cordless impact driver

  • Brushless motor 
  • LED lights around the chuck
  • Extra-compact size – at just 134 mm
  • Maximum torque: 186 Nm
Add to cart Buy with batteries and charger
NURON SID6-22

SID 6-22 cordless impact driver

  • Uncompromising speed
  • Extra-compact size
  • LED light ring around the chuck
  • Longer battery run time
Add to cart Buy with batteries and charger

Why buy Nuron

  • Power around 80 tools with a single battery
  • More work-per-charge
  • Built-in battery diagnostics
  • New and improved safety features
  • Last charged location*

Impact Wrenches

NURON SIW4AT-22

SIW 4AT-22 ½ cordless impact wrench

  • Brushless motor
  • Faster anchor setting with more control
  • Automate precise torqueing*
  • 338 Nm torque
Add to cart Buy with batteries and charger
NURON SIW6-22

SIW 6-22 ½ cordless impact wrench

  • Advanced cordless performance
  • Exceptional ergonomics
  • Durable build – brushless motor
  • 650 Nm torque
Add to cart Buy with batteries and charger
NURON SIW 8-22

SIW 8-22 ½ cordless impact wrench

  • Uncompromised cordless power
  • Exceptional ergonomics
  • Durable build – brushless motor
  • Nut-busting torque: 1650 Nm
Add to cart Buy with batteries and charger

Cordless impact wrench products for all jobs

Our impact wrench products make anchoring and bolting even easier across a broad range of applications, while our drivers can perform with light and heavy-duty driving in metal, wood and concrete. Additional benefits such as lower tool weights and improved ergonomics can also help to make your work more comfortable when carrying out bolting, anchoring and driving tasks all day. 

Why Nuron for cordless impact driver tools?

With Nuron, you can perform corded and petrol-powered applications on a single cordless platform. From breaking and cutting to drilling and fastening, Hilti cordless tools, including our cordless impact wrench and drivers, are designed for maximum performance and improved user comfort. Tools on the Nuron battery platform offer impact wrenches and drivers without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow.

Share