Shop Hydraulic Cable Cutter products

Including battery cable cutters on the Nuron platform

NURON SF4-22 CORDLESS DRILL DRIVER

NCT 25 S-22 ACSR AND GUY WIRE CORDLESS CABLE CUTTER

  • Cutting ACSR cables with outer diameters up to 25 mm
  • Cutting EHS guy wire up to 9.5 mm and HS guy wire up to 11 mm
  • Cutting ACSR cable up to 557 kcmil (Eagle)
  • Cutting EHS guy wire up to 3/8” and HS guy wire up to 7/16”
Add to cart Buy with batteries and charger
NURON SJD 6-22

NCT 45 S-22 ACSR AND GUY WIRE CORDLESS CABLE CUTTER

  • Cutting ACSR cables with outer diameters up to 45 mm
  • Cutting EHS guy wire up to 13 mm and HS guy wire up to 15.9 mm
  • Cutting ACSR cable up to 1590 kcmil (Falcon)
  • Cutting EHS guy wire up to 1/2” and HS guy wire up to 5/8”
Add to cart Buy with batteries and charger
NURON SJD 6-22

NCT 53 C-22 COPPER/ALUMINIUM CORDLESS CABLE CUTTER

  • Cutting ultra-fine stranded aluminium and copper conductors up to 53 mm
  • Cutting solid stranded aluminium and copper conductors up to 53 mm
  • Cutting insulated copper and aluminium conductors up to 2" or 1000 kcmil
  • One-button operation with scissor-style head
Add to cart Buy with batteries and charger
NURON SJD 6-22

NCT 85 C-22 COPPER/ALUMINIUM CORDLESS CABLE CUTTER

  • Cutting fine stranded aluminium and copper conductors up to 85 mm
  • Cutting underground cables made of copper and aluminium up to 85 mm
  • Cutting insulated copper and aluminium conductors up to 3.3”
  • One-button operation and motor overload protection
Add to cart Buy with batteries and charger

Why buy Nuron

  • Power around 80 tools with a single battery
  • More work-per-charge
  • Built-in battery diagnostics
  • New and improved safety features
  • Last charged location*

Hydraulic cable cutting tools for a modern jobsite

Any trade professionals using hydraulic cable cutter products know that a good one is crucial to save time and effort on the jobsite. In addition, you’ll be fully aware that having a reliable hydraulic cutter ensures you can deliver a fully robust standard of work that is compliant and guarantees that the work is done well.

With certification and tool inspection options across our cordless cable cutter products, we are proud to offer cutting quality that you, and your customers, can rely on for the job at hand. While our additional services offer further advantages to owning a Hilti product, additional safety features on selected products such as electronic trigger lock, audio and visual prompts, offer an elevated level of protection to you and your workforce when using our hydraulic cutters.

Our hydraulic cable cutter products, sometimes known as battery cable cutter tools, also offer 350° head rotation to ensure better useability in tight or awkward spaces. In addition, our cutters also make one-handed operation easier when needed.

Why Nuron for hydraulic cable cutter products?

With Nuron, you can perform corded and petrol-powered applications on a single cordless platform. From breaking and cutting to drilling and fastening, Hilti tools, including our cordless hydraulic cutters, are designed for maximum performance and improved user comfort. Tools on the Nuron battery platform offer cutters without compromise thanks to longer-lasting batteries, time-saving accessories and a range of services to keep you productive, today and tomorrow.

And as a Hilti customer, you can also take advantage of tool inspection services, certification and our repair service to keep your products working effectively – which also adds further confidence to your customers and your reputation. This helps to minimise downtime and ensures productivity across all your projects on even the most challenging of tasks or jobsites.

View more cordless tools or our range of compatible batteries and chargers.

*Fleet subscription and charger module required

Share