Cordless Multi Tool

Our cordless Multi Tool designed to add power and versatility to you tool park

NURON SF4-22 CORDLESS DRILL DRIVER

SMT 6-22 Multi Tool

  • Ergonomic grip
  • OPM range: 10,000-20,000
  • Starlock MAX compatible
  • LED light
Add to cart Buy with batteries and charger

Why buy Nuron

  • Power around 80 tools with a single battery
  • More work-per-charge
  • Built-in battery diagnostics
  • New and improved safety features
  • Last charged location*

Cordless multi tool suitable for any task

Our cordless multi tool features an ergonomic grip and integrated LED for comfortable handling in awkward positions. With a brushless motor, it offers a speed range of 10,000 - 20,000 oscillations per minute and a 4-degree oscillating angle. Weighing just 1.3kg, it has a decoupled head with AVR function and comes with a quick lock dust extraction accessory. It is compatible with Hilti multi tool blades, Starlock standard, Plus, and Max inserts, and our 15lb (6.8kg) tether for ultimate convenience.

Why Nuron for our cordless multi tool?

Thanks to the combination of a brushless motor and longer-lasting Nuron batteries you can get more run time per-charge on a single cordless platform. Multi Tools on the Nuron platform offer power and flexibility for all your projects thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow.

View more cordless tools or our range of compatible batteries and chargers.

*Fleet subscription and charger module required

Share