Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
Hilti

Features & Applications

Features
  • Roll forged HSS drill bits
  • Specially designed tip with split point – for precise self-centring, faster starts and less walking on surface
  • 118° degree tip angle – the most versatile option, suitable for drilling in a wide range of metals
  • High fracture resistance – the precise roll forging production process helps to reduce the risk of drill bit breakage
  • Easier chip removal and optimised heat reduction – spiral flute for better lubricant distribution to the drill bit tip
Applications
  • Drilling holes into alloyed and unalloyed steel and other material ≤400 N/mm²
  • Drilling into aluminium, brass, copper and plastics
  • Optimised performance reached when applying the right speed and cutting oil

Technical Data

Arrange a Demo & Support