Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
Hilti

Features & Applications

Features
  • Faster, smoother cuts – two cutting edges help you save time on every hole and make it easier to create perfectly round openings
  • Longer lifespan – cut up to 5x more holes when using a universal drill driver thanks to the solid HSS core with extra-tough, heat-resistant coating
  • No pre-punching needed – self-centering split tip for faster and more precise penetration of metals
  • No coolant needed – smooth and heat-resistant aluminium-titanium-nitride coating (AlTiN) better protects the drill bits when drilling the toughest metals
  • More consistent results – the spiral flute removes chips more effectively and with less vibration than standard impact-ready step bits
Applications
  • Creating or enlarging holes in various metals, steel sheets or plastic using an impact driver
  • Best performance reached when applying the right speed
  • Step bits compatible with both SID and SF tools, however, stainless steel applications are possible only with SF tools

Technical Data

Arrange a Demo & Support