Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
Hilti

Features & Applications

Features
  • Faster, easier installation – cavity barriers arrive on-site ready to fasten in place using the included stainless steel brackets
  • Verified fire resistance – tested according to Association for Specialist Fire Protection (ASFP) TGD 19
  • Extensive range – barriers and brackets available for most common cavity widths
  • Design support available – contact your local Hilti Building Envelope Specialists for advice on complex passive fire protection detailing
Applications
  • Sealing building envelope cavities to better prevent the spread of fire via the façade
  • Firestopping ventilated rainscreen cladding facades with gaps of 25 mm or less
  • Providing up to 60 minutes fire integrity and 30 minutes insulation according to TGD19
  • Providing up to 90 minutes fire integrity and 60 minutes insulation according to BS476-20

Technical Data

Documents & Videos

Arrange a Demo & Support